D2200-C is ideal for use in a number of various applications, such as Residential AC, Condensing units, Air driers, Cabinet cooling and indoor display. MCHEs have an ingeniously simple allaluminum design that is not only lightweight but also prevents galvanic corrosion. The refrigerant-carrying tubes are formed to optimize heat transfer, enabling the production of more compact, but equally effective, cooling solutions. The smart louvered fin design maximizes surface contact, reducing the airside pressure loss, improving efficiency and reducing noise levels.
Shows 2 product(s)
Микроканальный теплообменник, MCHE D2200-C, Промышленная упаковка
Номинальная производительность R410А [кВт]: 3.5, Расчетное давление [МПа]: 4.5, Диапазон температур [°C]: -40 - 121
Микроканальный теплообменник, MCHE D2200-C, Групповая упаковка
Номинальная производительность R410А [кВт]: 3.5, Расчетное давление [МПа]: 4.5, Диапазон температур [°C]: -40 - 121