Shows 59 product(s)
MCE101A22R0P1K70E21TAW
MCE101A22R0P1K70E21TAW
10% - ED braking resistor
Resistance: 22 ohms
Braking power at 100% ED: 1.7 kW
Protection class: IP 21
HxWxD: 460x260x100 mm
Weight: 9.2 kg
Drawing number: 914CBT-HxxxDHT
MCE101C19R0P10K0E20BAW
MCE101C19R0P10K0E20BAW
40% - ED braking resistor
Resistance: 19.0 ohms
Braking power at 100% ED: 10 kW
Protection class: IP 20
HxWxD: 300x530x480 mm
Weight: 22 kg
Drawing number: 917CM15
MCC101A48KT3E00A
Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 22 kW
Nominal power (200 - 240V): 11 kW
Continuous rated current: 48 A.
Max. Output frequency: 100 Hz
Max. Power loss: 270 W
Dimensions HxWxD: 530 (667) * X 158 X 258 mm
Weight: 34 kg
DUT-0130-6-0-P, dU/dt 130A 690V IP00
DUT-0130-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 130 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 185 W
Degree of protection: IP00
Dimensions H x W x D: 304 x 240 x 181 mm
Weight: 22 kg
Wall Sensor ATM2 Temperature
OUTSIDE / WET ROOM TEMPERATURE SENSOR ATM2-MB
Calibratable outside temperature sensor ATM2, PT1000 measure temperature
(-50...+150 °C), with Modbus RTU connection, in a resistant IP65 plastic
housing with quick-locking screws and M20 cable gland for cable
connection. International SI units (default) can be changed to imperial
(via Modbus).
Sensor type: PT1000 class B (DIN EN 60751)
Measuring range: – 50...+150°C /-31… +176°F
Deviation: typical ± 0.2 K at +25 °C / ± 77 °F
Zero point offset: ± 10 °C / ± 50 °F
Ambient temperature: Measuring transducer –30...+70 °C /-22… +158°F
Medium: clean air and non-aggressive, non-combustible gases
Power: 24VAC (± 20%) / 15…36VDC - 24DC <1,2W
Operation temperature: –30...+70 °C / –22...+158 °F
T3-IP65 plastic housing with two M20 cable glands
Housing dimensions: 108 x 78.5 x 43.3 mm / 4.25 x 3.1 x 1.7 in