Shows 59 product(s)
팩 제어기, AK-PC 651A
기능: 1 흡입 및 1 커패시터, 디지털 입력 (DI) [개]: 22, 공급 전압 [V] AC: 24 - 230, 통신의 유형: MODBUS, 포장 형식: 멀티 팩, 포장수량의 유형: 8
MCC102A40KTME20B
MCC102 DU / DT FILTER 200-690V 44A IP20
Degree of protection: IP20
Nominal power (200 - 240V): 7.5 kW
Nominal power (380 - 440V): 22 kW
Nominal power (441 - 500V): 22 kW
Nominal power (525 - 550V): 18.5 kW
Nominal power (551 - 690V): 22 kW
Max. Continuous rated current: 44 A
Max. Output frequency: 50 Hz
Max. Power loss: 37 W
Dimensions HxWxD: 370 x 118 x 242 mm
Weight: 6.3 kg
MCC102A40KTME00B
MCC102 DV / DT FILTER 200-690V 44A IP00
Degree of protection: IP00
Nominal power (200 - 240V): 7.5 kW
Nominal power (380 - 440V): 22 kW
Nominal power (441 - 500V): 22 kW
Nominal power (525 - 550V): 18.5 kW
Nominal power (551 - 690V): 22 kW
Max. Continuous rated current: 44 A
Max. Output frequency: 50 Hz
Max. Power loss: 37 W
Dimensions HxWxD: 295 (370) * x 115 x 170 mm
Weight: 4.6 kg
MCE101C22R0P8K00E20BAW
MCE101C22R0P8K00E20BAW
40% - ED braking resistor
Resistance: 22 ohms
Braking power at 100% ED: 8 kW
Protection class: IP 20
HxWxD: 300x530x480 mm
Weight: 20 kg
Drawing number: 917CM15