ECL Application keys, A232

087H3812

ECL Application key A232Heating / cooling control of floor heating / ceiling cooling systems

제품 세부정보

총 중량 0.354 Kilogram
순중량 0.3 Kilogram
Volume 1.152 Liter
EAN 5710104047737

 

Contain batteries No
Description ECL Application key A232Heating / cooling control of floor heating / ceiling cooling systems
EU RoHS compliance Yes with exemptions
Hot-water charging system with storage tank 없음
Hot-water storage tank system 없음
Instantaneous hot-water system 없음
Number of DHW circuits 0
Number of heating circuits 1
Number of motorized valves 2
Number of pumps 2
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP 서류 번호 5c5f41af-d353-4487-b9d5-4bd3c4388c00
Zone control No
제품군 ECL Application keys
형식 A232

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality