ECL 2XX 어플리케이션 키

자세히 표시
ECL 2XX  어플리케이션 키

Shows 10 product(s)

087H3802

ECL Application keys, A230

ECL Application key A230. Heating control with wind compensation. Cooling control.

087H3805

ECL Application keys, A231

ECL Application key A231. Heating control with one or two circulation pump control. Refill water function with one or two pumps.

087H3811

ECL Application keys, A214

ECL Application key A214. Heating / cooling control of ventilation systems

087H3812

ECL Application keys, A232

ECL Application key A232Heating / cooling control of floor heating / ceiling cooling systems

087H3814

ECL Application keys, A275

ECL Application key A275. Boiler ON-OFF control with 2 x heating and 1 x DHW-tank control

보기: