AVQM, PN 16, DN 15, Flow rate [m³/h]: 0.03 - 0.9, External Thread, G 3/4 A, Mounting version: Free

003H6735

AVQM PN16 15/1,6 /0,2 thread flow/ret

제품 세부정보

총 중량 1.76 Kilogram
순중량 1.586 Kilogram
Volume 4.623 Liter
EAN 5702421542569

 

Actuator diaphragm material EPDM
Cavitation factor 0.6
Cavitation factor 100% 0.41
Cavitation factor 25% 0.69
Cavitation factor 50% 0.62
Cavitation factor 75% 0.6
China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description AVQM PN16 15/1,6 /0,2 thread flow/ret
Differential pressure range [bar] [Max] 12 bar
EU RoHS compliance Yes with exemptions
Flow control ¿¹
Flow limitation ¿¹
Flow rate [m³/h] 0.9 m³/h
Flow rate [m³/h] [Max] 0.9 m³/h
Flow rate [m³/h] [Min] 0.03 m³/h
Flow restrictor diff.pressure - dpb [bar] 0.2 bar
Function VSP - P 없음
Function VSP - Q 없음
Function VSP - T 없음
Kvs values [m³/h] 1.6 m³/h
Leakage rate [% Kvs] 0.02
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 0
Pressure class PN 16
Pressure controller 없음
Pressure nominal [bar] 16 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 a7edebaf-da3b-4e92-9304-1219930d123a
SCIP 서류 제품 이름 AVQM PN16 DN15-32 (1)
Sealing CV material Metal
Sealing DP material EPDM
Setting Type None
Stem position 평시 개방.
Stroke [mm] 5 mm
Valve body material Red bronze CuSn5ZnPb (Rg5)
Valve cone CV material Dezincing free brass CuZn36Pb2As
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 15
기능 Flow controller with int. control valve
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
연결의 크기 G 3/4 A
용도 District Heating
제품군 Pressure flow controllers
직경 [mm] 15 mm
형식 AVQM

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality