AHQM, PN 16, DN 15, Flow rate [m³/h]: 0.04 - 0.43, External Thread, G 3/4 A, Mounting version: Free

003L3592

AHQM PN16 15/1,0/0,12 ext.thr flow/ret

제품 세부정보

총 중량 0.52 Kilogram
순중량 0.472 Kilogram
Volume 0.903 Liter
EAN 5702421560631

 

Actuator diaphragm material EPDM
Cavitation factor 0.6
China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description AHQM PN16 15/1,0/0,12 ext.thr flow/ret
Differential pressure range [bar] [Max] 4 bar
EU RoHS compliance Yes with exemptions
Flow control ¿¹
Flow limitation ¿¹
Flow rate [m³/h] 0.43 m³/h
Flow rate [m³/h] [Max] 0.43 m³/h
Flow rate [m³/h] [Min] 0.04 m³/h
Flow restrictor diff.pressure - dpb [bar] 0.12 bar
Function VSP - P 없음
Function VSP - Q 없음
Function VSP - T 없음
Kvs values [m³/h] 1 m³/h
Leakage rate [% Kvs] 0.02
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure class PN 16
Pressure controller 없음
Pressure nominal [bar] 16 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Sealing CV material EPDM
Sealing DP material EPDM
Setting Type None
Stem position 평시 개방.
Stroke [mm] 5.5 mm
Valve body material DZR brass CuZn36Pb2AS (CW 602N)
Valve cone CV material DZR CW602N (CuZn36Pb2As)
Valve cone DP material DZR CW602N (CuZn36Pb2As)
Valve seat material DZR CW602N (CuZn36Pb2As)
Valve size DN 15
기능 Flow controller with int. control valve
매질 온도 [°C] [최대] 120 °C
매질 온도 [°C] [최소] 2 °C
연결의 크기 G 3/4 A
용도 District Heating
제품군 Pressure flow controllers
직경 [mm] 15 mm
형식 AHQM

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality