The ABN A5 on/off thermal actuator has been specifically designed for use with AB-QM valves DN10-32/½-1¼ inch in heating and cooling applications.The actuator can be controlled with an on/off or PWM controller which is provided either by a room thermostat or by a central direct digital control (DDC) system.
Shows 2 product(s)
ABN A5 On/Off, Supply voltage [V] AC: 24, 5 mm, Normally closed
ABN A5, 24 V, 5 mm, Normally Closed thermal actuator
ABN A5 On/Off, Supply voltage [V] AC: 230, 5 mm, Normally closed
ABN A5, 230 V, 5 mm, Normally Closed thermal actuator