Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
계정의 보안을 유지하기 위해 로그아웃 절차가 시작되었습니다.세션은 다음 시간 내에 만료됨:
최근 120분 동안 동작이 없었기 때문에 로그아웃되었습니다.
You are at the {0} store.
Shows 5 product(s)
Electrical actuators, AME 13, Supply voltage [V] AC: 24
AME 13 24V 14s/mm 5mm 300N
Electrical actuators, AME 23, Supply voltage [V] AC: 24
AME 23 24V 15s/mm 10mm 450N
Electrical actuators, AME 33, Supply voltage [V] AC: 24
AME 33 24V 3s/mm 10mm 450N
Electrical actuators, AME 659 SD, Supply voltage [V] AC: 24
AME 659 SD 24V 2-6s/mm 50mm 2000N
Electrical actuators, AME 659 SD, Supply voltage [V] AC: 230
AME 659 SD 110-230V 2-6s/mm 50mm 2000N
보기: