Heavy-duty temperature sensors for controlling cooling water, lubrication oil, hydraulic oil and refrigeration plants within general industry and marine applications. On a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement. The sensor can also be delivered with NTC / PTC elements on request. The MBT 3250 with changeable measuring insert is equipped with EN 175302-803-A Pg plug as standard. The measuring insert is based on a silicone cable, which makes the sensor very resistant towards vibrations.
Shows 1 product(s)
온도 센서, MBT 3250, 50 mm, G,1/2
온도범위 [°C]: -50 - 200, 센서 소자 유형: Pt, 센서 소자 저항 [Ohm]: 100, 보호관의 재료에 관한 설명: AISI 316 Ti, 전기적 연결 크기: Pg 9