EKS 111 PTC temperature sensor. The sensor can be used for measuring air temperatures in the following areas: Refrigeration; Air conditioning; Heating PTC characteristic matches controllers types EKC 101, EKC 201, EKC 301, CC and AK. The sensor may not be used for food safety logs or regulation of superheat.
Shows 6 product(s)