TWA-Q, Supply voltage [V] AC: 230, 5.00 mm, Normally closed, 1.20 m
082F1600
TWA-Q, 230V, 5mm, Normally Closed thermal actuator, 1.2m cable
TWA-Q, 230V, 5mm, Normally Closed thermal actuator, 1.2m cable
총 중량 | 0.176 Kg |
순중량 | 0.176 Kg |
Volume | 0.465 Liter |
EAN | 5702425243066 |
총 중량 | 0.176 Kg |
순중량 | 0.176 Kg |
Volume | 0.465 Liter |
EAN | 5702425243066 |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control signal type | On/off and PWM |
De-energized position | 차단된 |
Description | TWA-Q, 230V, 5mm, Normally Closed thermal actuator, 1.2m cable |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP 보호 클래스 | IP 54 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | a5c4bdfb-25a8-461f-99d2-f76669c069c7 |
SCIP 서류 제품 이름 | TWA-Q 230V NC 1.2m cable |
Stroke [mm] | 5 mm |
UK RoHS compliance | Out of scope |
공급 전압 [V] AC | 230 V |
승인 표준 | EC EN 60730 |
제품군 | Thermal actuators |
케이블 길이 [m] | 1.2 m |
형식 | TWA-Q |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control signal type | On/off and PWM |
De-energized position | 차단된 |
Description | TWA-Q, 230V, 5mm, Normally Closed thermal actuator, 1.2m cable |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP 보호 클래스 | IP 54 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | a5c4bdfb-25a8-461f-99d2-f76669c069c7 |
SCIP 서류 제품 이름 | TWA-Q 230V NC 1.2m cable |
Stroke [mm] | 5 mm |
UK RoHS compliance | Out of scope |
공급 전압 [V] AC | 230 V |
승인 표준 | EC EN 60730 |
제품군 | Thermal actuators |
케이블 길이 [m] | 1.2 m |
형식 | TWA-Q |