Shows 14 product(s)
ABN A5 On/Off, Supply voltage [V] AC: 24, 5.00 mm, Normally closed
ABN A5, 24 V, 5 mm, Normally Closed thermal actuator
ABN A5 On/Off, Supply voltage [V] AC: 230, 5.00 mm, Normally closed
ABN A5, 230 V, 5 mm, Normally Closed thermal actuator
ABNM A5 0-10V, LIN, Supply voltage [V] AC: 24, 5.00 mm, Normally closed
ABNM A5 LIN, 24 V, 5 mm, Normally Closed thermal actuator
ABNM A5 0-10V, LIN, Supply voltage [V] AC: 24, 6.50 mm, Normally closed
ABNM A5 LIN, 24 V, 6,5 mm, Normally Closed thermal actuator
ABNM A5 0-10V, LOG, Supply voltage [V] AC: 24, 6.50 mm, Normally closed
ABNM A5 LOG, 24 V DC, 6,5 mm, Normally Closed thermal actuator