ABN A5 On/Off, Supply voltage [V] AC: 24, 5.00 mm, Normally closed
082F1150
ABN A5, 24 V, 5 mm, Normally Closed thermal actuator
ABN A5, 24 V, 5 mm, Normally Closed thermal actuator
총 중량 | 0.096 Kg |
순중량 | 0.088 Kg |
Volume | 0.346 Liter |
EAN | 5702420122243 |
총 중량 | 0.096 Kg |
순중량 | 0.088 Kg |
Volume | 0.346 Liter |
EAN | 5702420122243 |
Cable included | 없음 |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control signal type | On/off and PWM |
De-energized position | 차단된 |
Description | ABN A5, 24 V, 5 mm, Normally Closed thermal actuator |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP 보호 클래스 | IP 54 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | 8e26f954-ad08-4e08-a2a5-aa651124456b |
SCIP 서류 제품 이름 | 082F1150 |
Stroke [mm] | 5 mm |
UK RoHS compliance | Out of scope |
공급 전압 [V] AC | 24 V |
공급 전압 [V] DC | 24 V |
라벨 제품 | Yes |
승인 표준 |
EC EN 60730 UL 60730 |
제품군 | Thermal actuators |
형식 | ABN A5 On/Off |
Cable included | 없음 |
China RoHS compliance | Out of scope |
Compatibility with AB-QM size | DN 10-32 |
Control signal type | On/off and PWM |
De-energized position | 차단된 |
Description | ABN A5, 24 V, 5 mm, Normally Closed thermal actuator |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
IP 보호 클래스 | IP 54 |
REACH 후보 목록 물질 | Lead (CAS no. 7439-92-1) |
SCIP 서류 번호 | 8e26f954-ad08-4e08-a2a5-aa651124456b |
SCIP 서류 제품 이름 | 082F1150 |
Stroke [mm] | 5 mm |
UK RoHS compliance | Out of scope |
공급 전압 [V] AC | 24 V |
공급 전압 [V] DC | 24 V |
라벨 제품 | Yes |
승인 표준 |
EC EN 60730 UL 60730 |
제품군 | Thermal actuators |
형식 | ABN A5 On/Off |