Pressure operated water valve, WVFX 20, 4.00 bar - 23.00 bar, 3.400 m³/h
003N7025
Connection type: NPT, Connection size [in]: 3/4-14, Kv value [m³/h]: 3.400, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 4.00 - 23.00