Mostra 27 prodotto(i)
Floor Heating Controls, Danfoss Icon, Zigbee module, 5.0 V, Number of channels: 0, Attachable
Icon Zigbee Module, Zigbee
Floor Heating Controls, Danfoss Icon, Zigbee repeater, 230.0 V, Number of channels: 0, Plug-in
Icon Zigbee Repeater, Zigbee
Floor Heating Controls, Danfoss Icon, Wireless Infrared Room Thermostat, 3.0 V, Number of channels: 0, On-wall
Icon RT, Wireless Infrared On-wall, Wireless
Floor Heating Controls, Danfoss Icon, Wireless Display Room Thermostat, 3.0 V, Number of channels: 0, On-wall
Icon RT, Wireless Display On-wall, Wireless
MCO102 Advanced cascade controller coate
Upgrades the built-in cascade controller to control up to 8 pumps
- More advanced pump control in master / follower mode
- The same cascade management hardware applies to the entire power range up to 1.2 MW
- Up to 8 pumps in standard cascade control
- Up to 8 pumps in master / follower setup
Remember to order the Mounting kit if the above MCO option is required retrofitted.
130B7530 - Mounting kit for enclosures A2 and A3
130B1413 - Mounting kit for enclosure B3
130B7532 - Mounting kit for enclosure A5
130B7533 - Mounting kit for all enclosures B, C, D, E and F (B3excepted)
Danfoss MCO options are not sold without prior advice.
Danfoss can offer help with programming / setting up MCO options.
Contact Danfoss for advice and prices.
Product group: R