Forse cercavi
Mostra 2 prodotto(i)
VLT® Decentral Access Module, 15A, PL
The Decentral Access Module DAM 510 is a central interface to the
decentral servo system. It is used to connect ISD 510 and DSD 510 to the
servo system via a hybrid feed-in cable. The DAM 510 supplies the
decentral servo drives with DC-link, UAUX, STO and the Ethernet-based
fieldbus via the hybrid cable. The DAM 510 provides functions such as:
- Overcurrent protection of the hybrid cable
- Overvoltage protection
- Charging circuit of the DC-link
DC-link voltage: 565-680 +/-10%
Output current DC-link: 15A
Bus system: POWERLINK
Protection rating: IP20
VLT® Decentral Access Module, 25A, EC
The Decentral Access Module DAM 510 is a central interface to the
decentral servo system. It is used to connect ISD 510 and DSD 510 to the
servo system via a hybrid feed-in cable. The DAM 510 supplies the
decentral servo drives with DC-link, UAUX, STO and the Ethernet-based
fieldbus via the hybrid cable. The DAM 510 provides functions such as:
- Overcurrent protection of the hybrid cable
- Overvoltage protection
- Charging circuit of the DC-link
DC-link voltage: 565-680 +/-10%
Output current DC-link: 25A
Bus system: EtherCAT
Protection rating: IP20