Mostra 18 prodotto(i)
Pressure switch, KPS37
Regulation range [bar] Pe: 6.00 - 18.00, Differential [bar]: 0.85 - 2.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 22.0
Pressure switch, KPS39
Regulation range [bar] Pe: 10.00 - 35.00, Differential [bar]: 2.00 - 6.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 45.0
Pressure switch, KPS33
Regulation range [bar] Pe: 0.00 - 3.50, Differential [bar]: 0.20, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 10.0
Pressure switch, KPS33
Regulation range [bar] Pe: 0.00 - 3.50, Differential [bar]: 0.20, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 10.0
Pressure switch, KPS39
Regulation range [bar] Pe: 10.00 - 35.00, Differential [bar]: 2.00 - 6.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 45.0