(C20) (C20) IP20 / Chassis
n.d.
(C21) IP21/Type1+Dissip.inox
Stainless Steel Back Channel IP21/Type 1
(C2H) IP21/Type1+Scald.Antic.
n.d.
(C5H) IP54/Type 12+Scald.Antic
n.d.
(C2M) IP21/Tipo1+Sez.+Dis.inox
Stainless Steel Back Channel IP21/Type 1 + Mains Shield
(C2S) IP20 / Chassis + Inox
n.d.
(C54) IP54/Type 12+Dissip.inox
Stainless Steel Back Channel IP54/Type 12
(C5M) IP54/Type12+Diss.+Sez.
Stainless Steel Back Channel IP54/Type 12 + Mains Shield
(E00) (E00) IP00 / Chassis
For Cabinet mounting D4 & E2 Frames only
(E20) (E20) IP20 / Chassis
Normal cabinet mounting A, B & C Frames
(E21) (E21) IP21 / Tipo 1
For dry room mounting B , C, D and E Frames; A Frames not included
(E2D) IP21 / Tipo 1- Cont.D1
n.d.
(E2M) IP21/Type1+schermo prot.
n.d.
(E2S) IP20 / Chassis - D3h Fra
n.d.
(E54) (E54) IP54 / Tipo 12
n.d.
(E55) (E55) IP55 / Tipo 12
IP55 / Type 12 protected against dust and splash water
(E5D) IP54 / Tipo 12 - Cont.D1
n.d.
(E5M) IP54/Type 12+sch.protet.
n.d.
(E5S) IP54/Type12,N3R Rdy+Heat
IP54/ Type 12, NEMA 3R ready (stainless steel screws)
(E66) (E66) IP66 / Tipo 4X
Protection against IP 66 Coated Al housing and heat sink
(H21) IP21/Tipo1+Scaldig.Antic
IP21/Type 1 + Space Heater + Thermostat
(H54) IP54/Tipo12+Scald.Antic.
IP54/Type 12 + Space Heater + Thermostat
(L2A) IP21 con luce -NAM 115V
IP21/Type 1 + Cabinet Light - NAM, 115V power outlet
(L2X) (L2X) IP21 con luce -IEC 230V
IP21/Type 1 + Cabinet Light - IEC, 230V power outlet
(L5A) IP54 con luce -NAM 115V
IP54/Type 12 + Cabinet Light - NAM, 115V power outlet
(L5X) (L5X) IP21 con luce -IEC 230V
IP54/Type 12 + Cabinet Light - IEC, 230V power outlet
(P20) (P20) IP20 / Chassis
IP 20/ Chassis enclosure Frame B and C BackPlate for open Drive back
(P21) IP21/Tipo1 Piastra post.
IP 21/ Type 1 Frame B & C Backplate for open drive back
(P55) IP55/Tipo12 Piastra post
IP 55/ Type 12 Frame A5, B & C Backplate for open Drive back
(P66) IP66/NEMA 4X piastra post
IP 66/ Type 4X Frame A5, B & C Backplate for open Drive back
(R2A) IP21+R.+T.+L.NAM 115V PO
IP21/Type 1 + Space Heater + Light - NAM, 115V power outlet
(R2X) IP21+R.+T.+L.IEC 230V PO
IP21/Type 1 + Space Heater + Light - IEC, 230V power outlet
(R5A) IP54+R.+T.+L.NAM 115V PO
IP54/Type 12 + Space Heater + Light - NAM, 115V power outlet
(R5X) IP54+R.+T.+L.IEC 230V PO
IP54/Type 12 + Space Heater + Light - IEC, 230V power outlet
(Y55) IP55/TYPE 12 w. backplat
IP55 / TYPE 12 Frame A4 (no C- options) Back Plate for open Drive Back
(Y66) IP66/TYPE 4X w. backplat
IP66 / TYPE 4X Frame A4 (no C- options) Back Plate for open Drive Back
(Z20) (Z20) IP20 / Chassis
IP20 / Chassis Frame A1 (not sized for C- & D-options)
(Z55) (Z55) IP55 / Tipo 12
IP55 / Type 12 Frame A4 (not sized for C- options)
(Z66) (Z66) IP66 / Tipo 4X
IP66 / Type 4X Frame A4 (not sized for C-options)