Safety relief valve, SFV 25, G, 13 bar
2416+163
Pressure setting [bar]: 13, Connection type: G, Inlet connection size [in]: 1 1/4 in, Outlet connection size [in]: 1 1/2 in, Pressure certificate: TÜV certificate included
Pressure setting [bar]: 13, Connection type: G, Inlet connection size [in]: 1 1/4 in, Outlet connection size [in]: 1 1/2 in, Pressure certificate: TÜV certificate included
Gross weight | 4 Kilogram |
Net weight | 3.946 Kilogram |
Volume | 3.952 Liter |
EAN | 5702428193382 |
Gross weight | 4 Kilogram |
Net weight | 3.946 Kilogram |
Volume | 3.952 Liter |
EAN | 5702428193382 |
CE evaluated | Yes |
Certified Coef of Disc | 0.48 kg |
China RoHS compliance | Out of scope |
Comments | 0 |
Connection Internal/External | External |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | ISO 228-1 |
Connection type | G |
Contain batteries | No |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Flow area [in2] | 0.643 in² |
Flow area [mm2] | 415 mm² |
Flow diameter [in] | 0.906 in |
Flow diameter [mm] | 23 mm |
Fluid Group | 1 |
Inlet connection size [in] | 1 1/4 in |
Lift [mm] | 4.5 mm |
Nominal diameter | DN < 25 |
Outlet connection size [in] | 1 1/2 in |
Packing format | Single pack |
PED category | IV |
Pressure certificate | TÜV certificate included |
Pressure setting [bar] | 13 bar |
Pressure setting [psig] | 189 psig |
Product description | Safety Relief Valve |
Product group | Safety relief valves |
Product Name Description | Safety relief valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R125 R134a R152a R170 R22 R227ea R236fa R245fa R290 R32 R401A R402A R404A R407A R407B R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R452C R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A R600 R600a R717 R744 |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -30 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -22 °F |
Type | SFV 25 |
CE evaluated | Yes |
Certified Coef of Disc | 0.48 kg |
China RoHS compliance | Out of scope |
Comments | 0 |
Connection Internal/External | External |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | ISO 228-1 |
Connection type | G |
Contain batteries | No |
Direction | Angleway |
EU RoHS compliance | Out of scope |
Flow area [in2] | 0.643 in² |
Flow area [mm2] | 415 mm² |
Flow diameter [in] | 0.906 in |
Flow diameter [mm] | 23 mm |
Fluid Group | 1 |
Inlet connection size [in] | 1 1/4 in |
Lift [mm] | 4.5 mm |
Nominal diameter | DN < 25 |
Outlet connection size [in] | 1 1/2 in |
Packing format | Single pack |
PED category | IV |
Pressure certificate | TÜV certificate included |
Pressure setting [bar] | 13 bar |
Pressure setting [psig] | 189 psig |
Product description | Safety Relief Valve |
Product group | Safety relief valves |
Product Name Description | Safety relief valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1234ze(E) R125 R134a R152a R170 R22 R227ea R236fa R245fa R290 R32 R401A R402A R404A R407A R407B R407C R407F R407H R409A R410A R413A R417A R421A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R452C R454A R454B R454C R455A R463A R502 R507A R512A R513A R513B R515A R515B R516A R600 R600a R717 R744 |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -30 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -22 °F |
Type | SFV 25 |