AKVA are electric expansion valves designed for ammonia refrigerating plant. The AKVA valves are normally controlled by a controller from Danfoss’ range of ADAP-KOOL® controllers. The AKVA valves are supplied as a component program, as follows:• Separate valve• Separate coil with terminal box or cable• Spare parts in the form upper part, orifice and filterThe individual capacities are indicated with a number forming part of the type designation. The number represents the size of the orifice of the valve in question. A valve with orifice 3 will for example be designated AKVA 10-3. The orifice assembly is replaceable.
Shows 18 product(s)
Electric expansion valve, AKVA 20-1, Steel
Outlet size [in]: 1 1/4 in, Inlet size [in]: 1 1/4 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 1
Electric expansion valve, AKVA 20-2, Steel
Outlet size [in]: 1 1/4 in, Inlet size [in]: 1 1/4 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 1.6
Electric expansion valve, AKVA 20-3, Steel
Outlet size [in]: 1 1/4 in, Inlet size [in]: 1 1/4 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 2.5
Electric expansion valve, AKVA 20-4, Steel
Outlet size [in]: 1 1/2 in, Inlet size [in]: 1 1/2 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 4
Electric expansion valve, AKVA 20-5, Steel
Outlet size [in]: 2 in, Inlet size [in]: 2 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 6.3
Electric expansion valve, AKVA 10-3, Stainless steel
Outlet size [in]: 1/2 in, Inlet size [in]: 3/8 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 0.02
Electric expansion valve, AKVA 10-4, Stainless steel
Outlet size [in]: 1/2 in, Inlet size [in]: 3/8 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 0.04
Electric expansion valve, AKVA 10-7, Stainless steel
Outlet size [in]: 3/4 in, Inlet size [in]: 1/2 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 0.16
Electric expansion valve, AKVA 10-8, Stainless steel
Outlet size [in]: 3/4 in, Inlet size [in]: 1/2 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 0.25
Electric expansion valve, AKVA 10-1, Stainless steel
Outlet size [in]: 3/4 in, Inlet size [in]: 1/2 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 0.01