Electric expansion valve, AKVA 20-5, Steel

042H2105

Outlet size [in]: 2 in, Inlet size [in]: 2 in, Inlet connection type: Weld connection, Outlet connection type: Weld connection, Kv value [m³/h]: 6.3

Product details

Gross weight 4.672 Kilogram
Net weight 4.482 Kilogram
Volume 7.56 Liter
EAN 5702422120865

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 50 °C
Ambient temperature range [°F] [max] 120 °F
Ambient temperature range [°F] [min] -40 °F
Approval EAC
LLC CDC TYSK
Body material Steel
China RoHS compliance Out of scope
Coil No
Compatible Danfoss controllers EKC 315A
EKE 347
Connection material Steel
Contain batteries No
Cv value [gal/min] 7.28 gal/min
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Flow direction indicator Embossed 1-way arrow
Function NC
Inlet connection type Weld connection
Inlet size [in] 2 in
Kv value [m³/h] 6.3 m³/h
Manual operation option No
Max. Working Pressure [bar] 42 bar
Max. Working Pressure [psig] 610 psig
MaxOPD[bar] 10W AC 18 bar
MaxOPD[psi] 10W AC 260 psi
Medium temperature range [°C] [max] 60 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 140 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0 bar
MinODP [psi] 0 psi
MOPD[bar/psi] 18 bar
Orifice size [mm] 14 mm
Outlet connection type Weld connection
Outlet size [in] 2 in
Packing format Single pack
Parts Program name AKVA
Product accessories Electric valve accessories
Product group Expansion valves
Product Name Description Electric expansion valve
Quantity per packing format 1 pc
Rated cap. conditions [IMP] tcond=90 °F
tevap=4
tliq=82 °F
Rated cap. conditions [SI] tcond=32 °C
tevap=5
tliq=28 °C
Rated capacity R717 [kW] 3150 kW
REACH Candidate List substances No
Refrigerants R717
R744
Serviceable Electric valve spare parts
Type AKVA 20-5
Type designation Electric expansion valve
Working principle PWM

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality