Configure product

VLT® Midi Drive FC 280

Select your base selections to your new product

General
Required
(FC-) Adjustable Frequency Converter
(280) 280
(T4) Trifazni 380–480 VAC
(E20) IP20 / Ohišje
(H1) EMC Cat C1(200V)/C2(400V)
(B) Zavorni sekalnik
(X) Brez zaslona
(C) Prevlečeno PCB
(X) Ni omrežnih opcij
(X) Brez prilagoditve
(X) Brez prilagoditve
(X) Osnoven jezikoven paket
(AL) Krm. kartica s ProfiNetom
(K1) K1
(FC-280P1K1T4E20H1BXC) FC-280P1K1T4E20H1BXC
(XXXSFS1XAL) XXXSFS1XAL
(GLBL) Global (Standard)
(2.800) 2.8
(2.500) 2.5
(4.8) 4.8
(4.8) 4.8
(3) 3
(2.8) 2.8
(40) 40
(2.1) 2.1
(1.1) 1.1
(210.0) 210.0
(75.0) 75.0
(168.0) 168.0
(B902) (B902) Tovarna Danska
(FC-280P1K1T4E20H1BXC) FC-280P1K1T4E20H1BXC
(XXXSFS1XAL) XXXSFS1XAL
(Y901) Y901
(3A999.a) 3A999.a
(G401) G401