VLT®Memory Module MCM 103

132B0466

Memory module (MM) with Profibus converter
for VLT® Midi Drive FC280.
With the VLT® memory module Profibus converter
MCM 103 can transfer data between
Memory module and the VLT® Midi Drive FC280
be transmitted.
Functions:
- Make a full backup
all data / parameters (backup)
- Activation of the VLT® 2800 Profibus Converter
for FC280
- Restore data / settings
- Transfer of preconfigured parameters
settings on the drive or on a drive
- Activate the Profibus converter
- Downward compatibility to VLT2799 installations
with Profibus communication
- prevents the new FC280 from being in the PLC program
must be created again or new GSD files are needed

Termékadatok

Bruttó tömeg 0.03 kg
Nettó súly 0.03 kg
Volume 0 l

ACCESSORIES FC 280 SERIES

Sorozat (280) 280
Termékcsoport VLT® Midi Drive FC-
Vezérlőkártya (A0) Integrált Profibus DP

Options

Options Control related options

Tartozékok

Alkatrészek

Csere

Csere

Csere

DrivePro® Szerviztermékek

Szoftverek, terepi busz fájlok

Software and firmware to extend functionality