Oil level regulator

Shows 5 product(s)

040B0100

Oil level regulator, COM 20C

Oil level regulator, Product Type: COM 20C, Supply voltage [V] AC: 230, Max. Working Pressure [bar]: 130.0, MaxOPD [bar]: 80.0, Packing format: Industrial pack, Quantity per packing format: 6

040B0119

Oil level regulator, COM 10C

Oil level regulator, Product Type: COM 10C, Supply voltage [V] AC: 230, Max. Working Pressure [bar]: 60.0, MaxOPD [bar]: 40.0, Packing format: Multi pack, Quantity per packing format: 6

040B0120

Oil level regulator, COM 10C

Oil level regulator, Product Type: COM 10C, Supply voltage [V] AC: 24, Max. Working Pressure [bar]: 60.0, MaxOPD [bar]: 40.0, Packing format: Multi pack, Quantity per packing format: 6

040B0121

Oil level regulator, COM 20C

Oil level regulator, Product Type: COM 20C, Supply voltage [V] AC: 230, Max. Working Pressure [bar]: 130.0, MaxOPD [bar]: 80.0, Packing format: Multi pack, Quantity per packing format: 6

040B0122

Oil level regulator, COM 20C

Oil level regulator, Product Type: COM 20C, Supply voltage [V] AC: 24, Max. Working Pressure [bar]: 130.0, MaxOPD [bar]: 80.0, Packing format: Multi pack, Quantity per packing format: 6

Prikaz: