TRV set, Box, RAS-C2, RA-DV, RLV-D, 15 mm, Angle

013G7662

This product is not available in this store. Please contact your local Customer Service Center.

RAS-B2 Dynamic TRV set includes sensor, 15 mm angle automatic balancing valve and matching lockshield valve

Product details

Gross weight 0.544 Kilogram
Net weight 0.511 Kilogram
Volume 0.719 Liter
EAN 5715162013939

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to valve RA
Contain batteries No
Contents of set 3-elements
Description RAS-B2 Dynamic TRV set includes sensor, 15 mm angle automatic balancing valve and matching lockshield valve
Design Angle
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Packaging type Box
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-D
SCIP dossier no. 2bad6bde-b61b-4c83-bf32-4c208761119d
SCIP dossier product name RAS-B2 Dynamic radiator pack
Sensor design RAS-C2
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Standard
Type RAS-C2 + RA-DV + RLV
Valve size 15 mm
Valve type RA-DV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality