Micro Plate™ Brazed Plate Heat Exchangers

Shows 269 product(s)

021H0023

Micro Plate heat exchanger, MPHE H62-E, Number of plates: 30

Max. Working Pressure [bar]: 30, Heat pump, Function: Evaporator, Brazing material: Copper brazing

021H0105

Micro Plate heat exchanger, MPHE H62L-C, Number of plates: 30

Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing

021H0107

Micro Plate heat exchanger, MPHE H62L-C, Number of plates: 50

Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing

021H0173

Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 110

Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing

021H0354

Micro Plate heat exchanger, MPHE C62-CX, Number of plates: 54

Max. Working Pressure [bar]: 30, Chiller, Function: Condenser, Brazing material: Copper brazing

021H0373

Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 20

Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing

021H0374

Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 26

Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing

021H0376

Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 36

Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing

021H0377

Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 40

Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing

021H0378

Micro Plate heat exchanger, MPHE H62L-CX, Number of plates: 46

Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing

View: