20% reduction in refrigerant charge compared with a traditional BPHE, the ideal solution to help you meet the world`s climate and energy aspirations.The C62 & H62 are families of Condensers and Evaporators optimized for high-efficiency chillers and heat pumps.The heat exchanger features innovative Micro Plate technology that improves heat transfer and reduces the amount of material used.To meet demands for higher COPs in heat pumps, the evaporator H62(L)-C is designed to work efiiciently with close temperature approaches, while a low pressure drop on the brine side reduces the pump power and keeps the overall COP high. The C62(L)-E and the C62(L)-C are respectively evaporator and condenser designed to work efficiently and increase comfort in modern buildings without increasing the carbon footprint. Helping chillers perform more efficiently achieving higher seasonal efficiency levels, it reduces both energy costs and environmental impact.
Shows 6 product(s)
Micro Plate heat exchanger, MPHE H62-E, Number of plates: 30
Max. Working Pressure [bar]: 30, Heat pump, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-C, Number of plates: 30
Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-C, Number of plates: 50
Max. Working Pressure [bar]: 48, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C62L-E, Number of plates: 40
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C62-E, Number of plates: 50
Max. Working Pressure [bar]: 30, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C62-E, Number of plates: 70
Max. Working Pressure [bar]: 30, Chiller, Function: Evaporator, Brazing material: Copper brazing