The H62L-CZ are condensers with asymmetric design optimized for use in R290 heat pumps and chillers with capacities of 20-70 kW. The innovative Micro Plate technology and the asymmetric channel geometries, with dierent designs on the refrigerant and water sides, improve heat transfer, reduce the amount of material used and minimize pressure losses on the water side. To meet demands for higher seasonal eciency, the H62L-CZ is designed to work eciently and increase comfort in modern buildings without increasing the carbon footprint. Helping heat pumps and watercooled chillers perform more eciently, it reduces both energy consumption and environmental impact. The low hold-up volume reduces the system refrigerant charge and oers valuable savings
Shows 2 product(s)
Micro Plate heat exchanger, MPHE H62L-CZ, Number of plates: 90
Max. Working Pressure [bar]: 49, Heat pump, Function: Condenser, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE H62L-CZ, Number of plates: 50
Max. Working Pressure [bar]: 49, Heat pump, Function: Condenser, Brazing material: Copper brazing