Heavy-duty temperature sensors for controlling cooling water, lubrication oil, hydraulic oil and refrigeration plants within general industry and marine applications. These temperature sensors are based on a standardized Pt 100 or Pt 1000 element, which gives a reliable and accurate measurement. All three sensor types can be delivered with NTC / PTC elements on request. In the low temperature version (-50 – 200 °C) the measuring insert is based on a silicone cable, which makes the sensor very resistant towards vibrations. The MBT 5250 with changeable measuring insert and MBT 5260 with fixed measuring insert are equipped with EN 175301-803-A, Pg 9 as standard. The MBT 5252 is equipped with a B-head as standard, but can also be delivered with B-mini Head on request. If needed, a transmitter (MBT 9110) can be ordered as an integrated part of the MBT 5252 sensor
Visar 135 produkt(er)
Temperaturgivare, MBT 5252, 133 mm, G,1/2
Temperaturområde [°C]: -50 - 200, Givarelementtyp: Pt, Resistans för givarelem. [Ohm]: 100, Skyddsrör mat.: AISI 316 Ti, Elektrisk anslutning: Typ B, El. ansl. strl.: Pg 16
Temperaturgivare, MBT 5260, 50 mm, G,1/2
Temperaturområde [°C]: -50 - 150, Givarelementtyp: Pt, Resistans för givarelem. [Ohm]: 100, Skyddsrör mat.: AISI 316 Ti, Elektrisk anslutning: M12 x 1, El. ansl. strl.: 4 stift
Temperaturgivare, MBT 5250, 650 mm, G,1/2
Temperaturområde [°C]: -50 - 200, Givarelementtyp: Pt, Resistans för givarelem. [Ohm]: 100, Skyddsrör mat.: AISI 316 Ti, El. ansl. strl.: Pg 11
Temperaturgivare, MBT 5252, 75 mm, G,1/2
Temperaturområde [°C]: -50 - 200, Givarelementtyp: Pt, Resistans för givarelem. [Ohm]: 100, Skyddsrör mat.: AISI 316 Ti, Elektrisk anslutning: Typ B, El. ansl. strl.: Pg 16
Temperaturgivare, MBT 5252, 100 mm, G,1/2
Temperaturområde [°C]: -50 - 200, Givarelementtyp: Pt, Resistans för givarelem. [Ohm]: 100, Skyddsrör mat.: AISI 316 Ti, Elektrisk anslutning: Typ B, El. ansl. strl.: Pg 16
Temperaturgivare, MBT 5250, 100 mm, G,1/2
Temperaturområde [°C]: -50 - 200, Givarelementtyp: Pt, Resistans för givarelem. [Ohm]: 100, Skyddsrör mat.: AISI 316 Ti, El. ansl. strl.: Pg 11
Temperaturgivare, MBT 5250, 50 mm, G,1/2
Temperaturområde [°C]: -50 - 200, Givarelementtyp: Pt, Resistans för givarelem. [Ohm]: 100, Skyddsrör mat.: AISI 316 Ti, El. ansl. strl.: Pg 11
Temperaturgivare, MBT 5260, 30 mm, M,14x1.5
Temperaturområde [°C]: -40 - 135, Givarelementtyp: Pt, Resistans för givarelem. [Ohm]: 1000, Skyddsrör mat.: AISI 316 Ti, Elektrisk anslutning: Bajonett, El. ansl. strl.: 4 stift
Temperaturgivare, MBT 5260, 100 mm, G,1/2
Temperaturområde [°C]: -50 - 150, Givarelementtyp: Pt, Resistans för givarelem. [Ohm]: 100, Skyddsrör mat.: AISI 316 Ti, Elektrisk anslutning: M12 x 1, El. ansl. strl.: 4 stift
Temperaturgivare, MBT 5250, 50 mm, G,1/2
Temperaturområde [°C]: -50 - 200, Givarelementtyp: Pt, Resistans för givarelem. [Ohm]: 100, Skyddsrör mat.: AISI 316 Ti, El. ansl. strl.: Pg 11