Lai saglabātu jūsu konta drošību, ir iniciēta izrakstīšanās procedūra.
Jūsu sesija beigsies pēc
Neaktivitātes dēļ pēdējās 120 minūtēs jūs esat izrakstīts no sistēmas.
The white Danfoss FH composite pipe is 100% imperviousto air, temperature resistant and highlyflexible. It consists of an aluminum pipe which iscovered inside and out with a Polyethylene (PE-RT)layer. All layers are permanently bonded with eachother through a layer of adhesive.The octene side chains of the molecular structureof the PE-RT give it a similar effect to that of thecross-linked PE, which provides excellent Long TermHydrostatic Strength at high temperature withoutcrosslinking the material.The Danfoss FH composite pipes are manufacturedin such a way that the aluminum layer preventsthe pipe from going back to its original form. Thismakes the pipes easy to install and the aluminumcore ensures a long lifetime of your floor heatinginstallation due to oxygen tightness.The Danfoss FH composite pipe is used, in accordancewith ISO 21003
Atrasti 2 produkti
Maisījuma cauruļvadi, 16 mm x 2 mm, 200 m, 10 bar
Kompozītmateriāla caurule 16 x 2 mm, 200m
Maisījuma cauruļvadi, 16 mm x 2 mm, 500 m, 10 bar
Kompozītmateriāla caurule 16 x 2 mm, 500m