Teie konto turvalisuse tagamiseks käivitati sisselogimistoiming.
Teie seanss aegub
The AMV 120 NL-1 is a 3-point triac control actuator with end position indication. This actuator is assembled to the AB-QM pressure independent control valves ranging from 1/2” to 1- 1/4” sizes and applied within hot or chilled water system applications. The AB-QM assembly is suitable for installation within fan coil units, VAV, induction units or additional units that require combined balancing and valve control, which could be located within enclosures or plenum rated spaces. Designed within the actuator is an overload and gap function to prevent unnecessary travel from the actuator.
Kuvab 1 toodet
AMV 120 NL-1, Toitepinge [V] AC: 24, 5 mm
AMV 120 NL-1, 24 V, 5 mm, UL sertifikaadiga ajam 3-pumkt juhtimisega ventiilile AB-QM DN 10-32