The AK-PC 420 is a sophisticated capacity controller designed for dry coolers. It offers advanced functionalities to optimize the performance and efficiency of cooling systems. This controller is equipped with multiple features that ensure precise regulation and control, making it an ideal choice for various cooling applications.
Shows 1 product(s)
Controlador do refrigerador a seco, AK-PC 420
Função: Cap.Reg. Refrigerador a seco, Tensão de alimentação [V] CA: 24, Tipo de comunicação: MODBUS opcional; LON opcional, Formato da embalagem: Embalagem Multipack, Qnt. do pacote: 10