Para mantener la seguridad de su cuenta, se ha iniciado un procedimiento de cierre de sesión.
Su sesión expirará dentro de
Se ha cerrado su sesión debido a la inactividad de los últimos 120 minutos.
Se muestra(n) 30 producto(s)
Válvula de expansión termostática, TEA 85-85, R717
Intervalo de temperatura [°C]: -20 - 30, Equilibrado de la presión: Compensación/ecualización externa
Thermostatic expansion valve, TGE, R22/R407C
Temperature range [°C]: -10 - 15, MOP Point [°C]: 20, Orifice capacities [kW]: 38.00, Orifice capacities [TR]: 11.00, Pressure equalization: Externally equalized
Thermostatic expansion valve, TGE, R134a; R513A
Temperature range [°C]: -10 - 15, MOP Point [°C]: 20, Orifice capacities [kW]: 24.00, Orifice capacities [TR]: 7.00, Pressure equalization: Externally equalized
Thermostatic expansion valve, TGE, R134a; R513A
Temperature range [°C]: -10 - 15, MOP Point [°C]: 20, Orifice capacities [kW]: 61.00, Orifice capacities [TR]: 17.00, Pressure equalization: Externally equalized
Thermostatic expansion valve, TGE, R134a; R513A
Temperature range [°C]: -10 - 15, MOP Point [°C]: 20, Orifice capacities [kW]: 87.00, Orifice capacities [TR]: 25.00, Pressure equalization: Externally equalized
Thermostatic expansion valve, TGE, R134a; R513A
Temperature range [°C]: -10 - 15, MOP Point [°C]: 20, Orifice capacities [kW]: 44.00, Orifice capacities [TR]: 12.00, Pressure equalization: Externally equalized
Thermostatic expansion valve, TUB, R404A/R507A
Temperature range [°C]: -60 - -25, MOP Point [°C]: -20, Orifice capacities [kW]: 2.70, Orifice capacities [TR]: 0.75, Pressure equalization: Internally equalized
Thermostatic expansion valve, TUBE, R404A/R507A
Temperature range [°C]: -60 - -25, MOP Point [°C]: -20, Orifice capacities [kW]: 1.80, Orifice capacities [TR]: 0.50, Pressure equalization: Externally equalized
Thermostatic expansion valve, TGE, R22/R407C
Temperature range [°C]: -10 - 15, MOP Point [°C]: 20, Orifice capacities [kW]: 63.00, Orifice capacities [TR]: 18.00, Pressure equalization: Externally equalized
Thermostatic expansion valve, TD 1, R290
Temperature range [°C]: -25 - 15, MOP Point [°C]: 20, Orifice capacities [kW]: 2.02, Orifice capacities [TR]: 0.58, Pressure equalization: Internally equalized