You searched for:

mbs 1750

Did you mean

Shows 17 product(s)

060G6110

Pressure transmitter, MBS 1750, 0 bar - 250 bar, 0 psi - 3625 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1750-3431-A1GB04-2

060G6108

Pressure transmitter, MBS 1750, 0 bar - 60 bar, 0 psi - 870 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1750-2831-A1GB04-2

060G6109

Pressure transmitter, MBS 1750, 0 bar - 160 bar, 0 psi - 2320 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1750-3231-A1GB04-2

060G6112

Pressure transmitter, MBS 1750, 0 bar - 100 bar, 0 psi - 1450 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1750-3031-A1GB04-2

060G6111

Pressure transmitter, MBS 1750, 0 bar - 400 bar, 0 psi - 5800 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1750-3631-A1GB04-2

060G7636

Pressure transmitter, MBS 1700, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1700-2011-A3GB04-2

060G7764

Pressure transmitter, MBS 1700, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1700-2011-LGGB04-2

060G6103

Pressure transmitter, MBS 1700, 0 bar - 25 bar, 0 psi - 362.5 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1700-2411-A1AB04-0

060G6105

Pressure transmitter, MBS 1700, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 1700-2011-A1AB08-0

060G6106

Pressure transmitter, MBS 1700, 0 bar - 16 bar, 0 psi - 232 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 1700-2211-A1AB08-0

View: