You searched for:

mbs 1350

Did you mean

Shows 32 product(s)

063G1471

Pressure transmitter, MBS 1350, 0 bar - 250 bar, 0 psi - 3625 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: UNF, Pressure connection size: 9/16-18, Specification key: MBS 1350-341C-C3BD11-1

063G1485

Pressure transmitter, MBS 1350, 0 bar - 250 bar, 0 psi - 3625 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: UNF, Pressure connection size: 9/16-18, Specification key: MBS 1350-341C-C3BD11-1

063G2296

Pressure transmitter, MBS 1350, 0 bar - 400 bar, 0 psi - 5801.51 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1350-3614-C3GB04-0-125

063G2329

Pressure transmitter, MBS 1350, 0 bar - 250 bar, 0 psi - 3625 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: MBS 1350-3413-C3BD08-C-10-100

063G4518

Pressure transmitter, MBS 1350, 0 bar - 489 bar, 0 psi - 7100 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: MBS 1350-DN13-C3BD08-3

063G4790

Pressure transmitter, MBS 1350, 0 bar - 400 bar, 0 psi - 5800 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: UNF, Pressure connection size: 9/16-18, Specification key: MBS 1350-361C-C3BD11-1

063G5296

Pressure transmitter, MBS 1350, 0 bar - 400 bar, 0 psi - 5800 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1350-3614-C3GB04-0-125

063G1306

Pressure transmitter, MBS 1350, 0 bar - 400 bar, 0 psi - 5801.51 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1350-3614-C1GB04-2

063G1460

Pressure transmitter, MBS 1350, 0 bar - 400 bar, 0 psi - 5801.51 psi

Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1350-361G-C1GB04-2

063G2396

Pressure transmitter, MBS 1350, 0 bar - 400 bar, 0 psi - 5800 psi

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Deutsch, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1350-3616-C3GB04-°C-40-125

View: