You searched for:

mbt 5111

Did you mean

Shows 14 product(s)

087U4247

Temperature sensor, MBT 5111, 150 mm, M,18x1.5, NONE

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection size: 2 pin

087U4042

Temperature sensor, MBT 5111, 175 mm, NONE,NONE, NONE

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection size: 2 wire

087U4193

Temperature sensor, MBT 5111, 100 mm, NONE,NONE, NONE

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection size: 2 wire

087U4041

Temperature sensor, MBT 5111, 175 mm, NONE,NONE, NONE

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection size: 2 wire

087U4043

Temperature sensor, MBT 5111, 175 mm, NONE,NONE, NONE

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection size: 2 wire

View: