Shows 21 product(s)
I/O module, AK-XM 205B
Function: Analog Inputs, Digital Outputs, Communication type: AK2 LOCAL BUS, Packing format: Multi pack, Quantity per packing format: 12
Case/room controller (EEV), AK-CC55 Single Coil UI
Function: AKV, Pe, 5 Relays, Display, Product features: S2 Injection control; CO2 compliant; Pe Signal, Communication type: MODBUS, Packing format: Industrial pack, Quantity per packing format: 12
Case/room controller (EEV), AK-CC55 Single Coil UI
Function: AKV, Pe, 5 Relays, Display, Product features: S2 Injection control; CO2 compliant; Pe Signal, Communication type: MODBUS; Optional LON, Packing format: Industrial pack, Quantity per packing format: 12
Temperature sensor, AKS 21 W, NPT, 1/2-14
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection size: Pg 16
Temperature sensor, AKS 21 W, Weld, 22
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection size: Pg 16