You searched for:

RT

Shows 26 product(s)

Thermostat, RT101

Temperature range [°C]: 25 - 90, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 10000, Enclosure rating IP: IP66

Thermostat, RT14

Temperature range [°C]: -5 - 30, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 10000, Enclosure rating IP: IP66

Thermostat, RT107

Temperature range [°C]: 70 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 10000, Enclosure rating IP: IP66

Pressure switch, RT113E

Regulation range [bar] Pe: 0.00 - 0.30, Differential [bar]: 0.01 - 0.05, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 0.4

Pressure switch, RT113

Regulation range [bar] Pe: 0.00 - 0.30, Differential [bar]: 0.01 - 0.05, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 0.4

View: