You searched for:

NRVA

Shows 108 product(s)

020-2001

Check valve, NRVA 20

Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 20, Max. Working Pressure [bar]: 40.0

020-2003

Check valve, NRVA 32

Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 32, Max. Working Pressure [bar]: 40.0

027X0183

Check valve, NRVA 20

Connection standard: ASME B 16.11, Connection type: Socket weld

027X0186

Check valve, NRVA 25

Connection standard: ASME B 16.11, Connection type: Socket weld

027X0190

Check valve, NRVA 50

Connection standard: ASME B 36.10M SCHEDULE 40, Connection type: Butt weld

View: