Check valve, NRVA 32
020-2003
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 32, Max. Working Pressure [bar]: 40.0
Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 32, Max. Working Pressure [bar]: 40.0
Gross weight | 3.082 Kilogram |
Net weight | 3.082 Kilogram |
Volume | 1.633 Liter |
EAN | 5702422052319 |
Gross weight | 3.082 Kilogram |
Net weight | 3.082 Kilogram |
Volume | 1.633 Liter |
EAN | 5702422052319 |
Approval |
CE UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection size [in] | 1 1/4 in |
Connection size [mm] | 32 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
Cv value [gal/min] | 23 gal/min |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
Kv value [m³/h] | 20 m³/h |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Packing format | Multi pack |
PED category | II |
Product description | Check Valve |
Product group | Check valves |
Product Name Description | Check valve |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A R1233zd(E) R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A |
SCIP dossier no. | b92c39f2-40e3-44af-be5d-de68d49d1465 |
SCIP dossier product name | NRVA |
Temperature range [°C] [max] | 140 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 284 °F |
Temperature range [°F] [min] | -58 °F |
Type | NRVA 32 |
UK RoHS compliance | Out of scope |
Approval |
CE UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection size [in] | 1 1/4 in |
Connection size [mm] | 32 mm |
Connection standard | EN 10220 |
Connection type | Butt weld |
Contain batteries | No |
Cv value [gal/min] | 23 gal/min |
EU RoHS compliance | Out of scope |
Fluid Group | 1 |
Kv value [m³/h] | 20 m³/h |
Max. Working Pressure [bar] | 40 bar |
Max. Working Pressure [psig] | 580 psig |
Packing format | Multi pack |
PED category | II |
Product description | Check Valve |
Product group | Check valves |
Product Name Description | Check valve |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R134a R22 R401A R402A R404A R407A R407B R407C R407F R409A R410A R421A R502 R717 R507A R1233zd(E) R1234yf R1234ze(E) R125 R152a R227ea R236fa R245fa R32 R407H R413A R417A R422A R422B R422D R438A R442A R444B R447A R447B R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R463A R512A R513A R513B R515A R515B R516A |
SCIP dossier no. | b92c39f2-40e3-44af-be5d-de68d49d1465 |
SCIP dossier product name | NRVA |
Temperature range [°C] [max] | 140 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 284 °F |
Temperature range [°F] [min] | -58 °F |
Type | NRVA 32 |
UK RoHS compliance | Out of scope |