Shows 166 product(s)
Temperature transmitter, MBT 9110, 0 °C - 200 °C
Transmitter type: Standard, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20
Temperature transmitter, MBT 9110, -10 °C - 100 °C
Transmitter type: Standard EEx, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20
Temperature transmitter, MBT 9110, -50 °C - 50 °C
Transmitter type: Standard in box, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20
Temperature transmitter, MBT 9110, 0 °C - 100 °C
Transmitter type: Standard in box, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20
Temperature transmitter, MBT 9110, -10 °C - 150 °C
Transmitter type: Standard in box, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20