Temperature transmitter, MBT 9110, -50 °C - 50 °C
084Z8115
Transmitter type: Standard in box, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20
Transmitter type: Standard in box, Sensor elem. resistance [Ohm]: 100, Thermocouple: N/A, Temperature range [°C]: -200 - 850, Output signal [mA]: 4 - 20
Gross weight | 0.677 Kilogram |
Net weight | 0.394 Kilogram |
Volume | 2.518 Liter |
EAN | 5702423098675 |
Gross weight | 0.677 Kilogram |
Net weight | 0.394 Kilogram |
Volume | 2.518 Liter |
EAN | 5702423098675 |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Output 2 wire |
Electrical connection size | 2 terminals |
Enclosure rating IP | IP54 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion type | Fixed |
Number of terminals [pcs] | 2 pc |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature transmitter |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a7fb0794-b56c-4e6a-a349-7871abc333d0 |
SCIP dossier product name | MBT 9110 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element type | Pt |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [min] | 8 V |
Supply voltage [V] DC [min] | 8 V |
Temperature range [°C] [max] | 850 °C |
Temperature range [°C] [min] | -200 °C |
Temperature range [°F] [max] | 1562 °F |
Temperature range [°F] [min] | -328 °F |
Thermocouple | N/A |
Transmitter setting range [°C] [max] | 50 °C |
Transmitter setting range [°C] [min] | -50 °C |
Transmitter setting range [°F] [max] | 122 °F |
Transmitter setting range [°F] [min] | -58 °F |
Transmitter type | Standard in box |
Type | MBT 9110 |
Type designation | MBT 9110-000B-D405 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
12 15 18 19 21 |
Wires [pcs] | 3 pc |
Ambient temperature max. [°C] | 85 °C |
Ambient temperature max. [°F] | 185 °F |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Output 2 wire |
Electrical connection size | 2 terminals |
Enclosure rating IP | IP54 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion type | Fixed |
Number of terminals [pcs] | 2 pc |
Output signal [mA] [max] | 20 mA |
Output signal [mA] [min] | 4 mA |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Temperature transmitter |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a7fb0794-b56c-4e6a-a349-7871abc333d0 |
SCIP dossier product name | MBT 9110 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element type | Pt |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [max] | 35 V |
Supply voltage [V] DC [min] | 8 V |
Supply voltage [V] DC [min] | 8 V |
Temperature range [°C] [max] | 850 °C |
Temperature range [°C] [min] | -200 °C |
Temperature range [°F] [max] | 1562 °F |
Temperature range [°F] [min] | -328 °F |
Thermocouple | N/A |
Transmitter setting range [°C] [max] | 50 °C |
Transmitter setting range [°C] [min] | -50 °C |
Transmitter setting range [°F] [max] | 122 °F |
Transmitter setting range [°F] [min] | -58 °F |
Transmitter type | Standard in box |
Type | MBT 9110 |
Type designation | MBT 9110-000B-D405 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
12 15 18 19 21 |
Wires [pcs] | 3 pc |