You searched for:

aks

Shows 122 product(s)

084H4546

Repair kit, AKS4100/4100U, Process conn., counterweight

Product Type: AKS4100/4100U, Type designation: Process conn., counterweight, Used for product comments: 3/4 NPT, Used for product: AKS 4100/4100U

084H4547

Gasket, AKS4100/4100U, Aluminium gaskets

Product Type: AKS4100/4100U, Type designation: Aluminium gaskets, Used for product comments: G 1 Process connection, Used for product: AKS 4100/4100U

084H4521

Liquid level sensor, AKS 4100 U, Cable version

Design: Cable version, Parts included: HMI with EN,DE,FR,ES Language, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 5000, Supply voltage [V] DC: 14 - 30

084H4525

Liquid level sensor, AKS 4100 U, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 762, Supply voltage [V] DC: 14 - 30

084H4526

Liquid level sensor, AKS 4100 U, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 1143, Supply voltage [V] DC: 14 - 30

084H4527

Liquid level sensor, AKS 4100 U, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 1397, Supply voltage [V] DC: 14 - 30

084H4528

Liquid level sensor, AKS 4100 U, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 1651, Supply voltage [V] DC: 14 - 30

084H4529

Liquid level sensor, AKS 4100 U, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 2159, Supply voltage [V] DC: 14 - 30

084H4571

Liquid level sensor, AKS 4100 U, Cable version

Design: Cable version, Parts included: HMI with EN,JA,ZH,RU Language, Connection size [in]: 3/4, Connection type: NPT, Insertion length [mm]: 5000, Supply voltage [V] DC: 14 - 30

View: