Gasket, AKS4100/4100U, Aluminium gaskets
084H4547
Product Type: AKS4100/4100U, Type designation: Aluminium gaskets, Used for product comments: G 1 Process connection, Used for product: AKS 4100/4100U
Product Type: AKS4100/4100U, Type designation: Aluminium gaskets, Used for product comments: G 1 Process connection, Used for product: AKS 4100/4100U
Gross weight | 0.08 Kilogram |
Net weight | 0.08 Kilogram |
Volume | 1.193 Liter |
EAN | 5702428415101 |
Gross weight | 0.08 Kilogram |
Net weight | 0.08 Kilogram |
Volume | 1.193 Liter |
EAN | 5702428415101 |
Comments | I-PACK 10 PC |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Gasket |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | AKS4100/4100U |
Type designation | Aluminium gaskets |
Used for product | AKS 4100/4100U |
Used for product comments | G 1 Process connection |
Comments | I-PACK 10 PC |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Product group | Liq. level sensor spare parts |
Product Name Description | Gasket |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | AKS4100/4100U |
Type designation | Aluminium gaskets |
Used for product | AKS 4100/4100U |
Used for product comments | G 1 Process connection |