You searched for:

ECtemp 330

Shows 57 product(s)

192H1270

SIN-1160-5-0-JS

Sinusfilter für VACON- Umrichter
Dauernennstrom: 1160 A
Nennspannung: 400/500V
Schutzart: IP00
Taktfrequenz: min.3,6 kHz
Drehfeldfrequenz: 70 Hz
Max. Verlustleistung: 2400 W
Abmessungen HxBxT: 689 X 650 X 446 mm
Gewicht: 330 kg

088L5500

Heating Mats, ECmat 150T, 150 W/m², 2.00 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: ECtemp Touch; Flexpipe ø6.7 2.5m Black; Nails Syntetic 10 pcs. in Bag; Sensor End-Cap Brass f. flexpipe ø6,7, Mat width [m]: 0.5, Mat length [m]: 4.00, Application: Floor heating

088L5540

Heating Mats, ECmat 150T, 150 W/m², 8.00 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: ECtemp Touch; Flexpipe ø6.7 2.5m Black; Nails Syntetic 10 pcs. in Bag; Sensor End-Cap Brass f. flexpipe ø6,7, Mat width [m]: 0.5, Mat length [m]: 16.00, Application: Floor heating

088L5340

Heating Mats, ECmat 150T, 150 W/m², 3.50 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: Flexpipe transition KK1-E5; ECtemp Touch; Flexpipe ø6.7 2.5m Black; Nails Syntetic 10 pcs. in Bag; Sensor End-Cap Brass f. flexpipe ø6,7, Mat width [m]: 0.5, Mat length [m]: 7.00, Application: Floor heating

088L5345

Heating Mats, ECmat 150T, 150 W/m², 4.00 m², Supply voltage [V] AC: 230

Cable type: Twin conductor, Set accessories: Flexpipe transition KK1-E5; ECtemp Touch; Flexpipe ø6.7 2.5m Black; Nails Syntetic 10 pcs. in Bag; Sensor End-Cap Brass f. flexpipe ø6,7, Mat width [m]: 0.5, Mat length [m]: 8.00, Application: Floor heating

View: