You searched for:

encl

Did you mean

ecl

Shows 3,500 product(s)

060L123766

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP44

060L124266

Thermostat, KP77

Temperature range [°C]: 20 - 60, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP30

060L124766

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L124866

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 4000, Enclosure rating IP: IP30

060L124966

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 6000, Enclosure rating IP: IP30

060L125666

Thermostat, KP85

Temperature range [°C]: 130 - 250, Reset function: Manual Max, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 1000, Enclosure rating IP: IP30

060L126566

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 11500, Enclosure rating IP: IP30

060L127066

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 11500, Enclosure rating IP: IP44

060L127466

Thermostat, KP79

Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP55

060L128166

Thermostat, KP79

Temperature range [°C]: 50 - 100, Reset function: Manual Max, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP55

060L1330

Thermostat, KP73

Temperature range [°C]: -25 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2030, Enclosure rating IP: IP30

060L200066

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 2030, Enclosure rating IP: IP30

060L200266

Thermostat, KP61

Temperature range [°C]: -30 - 13, Reset function: Auto, Contact function: SPDT, Sensor type: Remote air coil, Capillary tube length [mm]: 2030, Enclosure rating IP: IP30

060L201066

Thermostat, KP71

Temperature range [°C]: -4 - 21, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2030, Enclosure rating IP: IP30

060L201566

Thermostat, KP62

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP30

060L201766

Thermostat, KP73

Temperature range [°C]: -26 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Double contact remote sensor, Capillary tube length [mm]: 2030, Enclosure rating IP: IP30

060L202366

Thermostat, KP81

Temperature range [°C]: 80 - 149, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2030, Enclosure rating IP: IP30

060L202466

Thermostat, KP98

Contact function: 2 SPST(NC), Sensor type: Remote bulb, Capillary tube length [mm]: 1016, Enclosure rating IP: IP30

060L202966

Thermostat, KP73

Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2030, Enclosure rating IP: IP30

060L203066

Thermostat, KP81

Temperature range [°C]: 80 - 149, Reset function: Manual Max, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 3048, Enclosure rating IP: IP30

View:

  • 45
  • /
  • 175