You searched for:

encl

Did you mean

ecl

Shows 3,500 product(s)

060L114066

Thermostat, KP73

Temperature range [°C]: -20 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Double contact remote sensor, Capillary tube length [mm]: 3000, Enclosure rating IP: IP30

060L114366

Thermostat, KP73

Temperature range [°C]: -25 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Double contact remote sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L115566

Thermostat, KP81

Temperature range [°C]: 80 - 150, Reset function: Manual Max, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L115666

Thermostat, KP81

Temperature range [°C]: 80 - 150, Reset function: Manual Max, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L115766

Thermostat, KP81

Temperature range [°C]: 80 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L115966

Thermostat, KP79

Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L116066

Thermostat, KP73

Reset function: Manual Min, Contact function: SPDT, Sensor type: Double contact remote sensor, Capillary tube length [mm]: 5000, Enclosure rating IP: IP30

060L116866

Thermostat, KP77

Temperature range [°C]: 20 - 60, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 5000, Enclosure rating IP: IP30

060L117066

Thermostat, KP81

Temperature range [°C]: 80 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 5000, Enclosure rating IP: IP30

060L117166

Thermostat, KP75

Temperature range [°C]: 0 - 40, Reset function: Auto, Contact function: SPDT gold, Sensor type: Room sensor, Enclosure rating IP: IP30

060L117466

Thermostat, KP73

Temperature range [°C]: -25 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Double contact remote sensor, Capillary tube length [mm]: 3000, Enclosure rating IP: IP30

060L118366

Thermostat, KP81

Temperature range [°C]: 80 - 150, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 3000, Enclosure rating IP: IP30

060L118466

Thermostat, KP78

Temperature range [°C]: 30 - 90, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L119466

Thermostat, KP71

Temperature range [°C]: -5 - 20, Reset function: Auto, Contact function: SPDT, Sensor type: Remote bulb, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L119566

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L120066

Thermostat, KP76

Temperature range [°C]: 5 - 45, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP30

060L121266

Thermostat, KP75

Temperature range [°C]: 0 - 40, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP30

060L122766

Thermostat, KP73

Temperature range [°C]: -25 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Double contact remote sensor, Capillary tube length [mm]: 2000, Enclosure rating IP: IP30

060L122966

Thermostat, KP78

Temperature range [°C]: 30 - 90, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP55

060L123666

Thermostat, KP61

Temperature range [°C]: -30 - 15, Reset function: Auto, Contact function: SPDT, Sensor type: Capillary tube sensor, Capillary tube length [mm]: 6000, Enclosure rating IP: IP44

View:

  • 44
  • /
  • 175