Thermostat, KP75

060L121266

Temperature range [°C]: 0 - 40, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Enclosure rating IP: IP30

Product details

Gross weight 0.428 Kilogram
Net weight 0.364 Kilogram
Volume 1.281 Liter
EAN 5702423159659

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 150 °F
Ambient temperature range [°F] [min] -40 °F
Approval BV
CCC
CE
CMIM
DNV
EAC
GL
LLC CDC EURO-TYSK
LR
LVD
PZH
RINA
RMRS
RoHS China
c UL us UL353, CS C22.2
c UL us UL873, CS C22.2
CE evaluated Yes
Charge type Adsorption
China RoHS compliance Yes
Contact function SPDT
Contact rating AC15=10 A, 400 V
AC1=16 A, 400 V
AC3=16 A, 400 V
DC13=12 W, 220 V
LR=112 A, 400 V
Contain batteries No
Diff. @ Max. range setting [K] 3 K
Diff. @ Max. range setting[°C] 3 °C
Diff. @ Min. range setting [K] [max] 10 K
Diff. @ Min. range setting [K] [min] 4 K
Diff. @ Min. range setting[°C] [max] 10 °C
Diff. @ Min. range setting[°C] [min] 4 °C
Differential type Adjustable
Electrical connection Rubber cable gland
Electrical connection size 6-14 mm
Electrical spec. standard EN 60947-5
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP30
Enclosure rating Nema (~) 1
EU RoHS compliance Yes
EU RoHS exemption clause No
Max. sensor temperature [°C] 80 °C
Max. sensor temperature [°F] 176 °F
Packing format Multi pack
Parts included Screws
Product accessories Switches accessories
Product description Thermostat
Product group Switches and thermostats
Product Name Description Thermostat
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reset function Auto
SCIP dossier no. b1323c86-8856-44cc-b1c6-6849abe37ee4
SCIP dossier product name KP/KPI pressure switch
Sensor size (Ø x L) [in] 1 x 3 in
Sensor size (Ø x L) [mm] 25 x 78 mm
Sensor type Room sensor
Serviceable No
Temperature range [°C] [max] 40 °C
Temperature range [°C] [min] 0 °C
Temperature range [°F] [max] 104 °F
Temperature range [°F] [min] 32 °F
Type KP75
UK RoHS compliance Yes
UL approval file name E31024
MH27572
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality