Shows 2,333 product(s)
Check and Stop valve, SCA-X 80, SVL Flexline, Direction: Angleway, 80.0 mm, Connection standard: ASME B 36.10M SCHEDULE 40, Max. Working Pressure [bar]: 52.0
Connection material: Steel, Inlet connection type: Butt weld
FH Pipes, Fittings, Compression fitting, 3/4", 16.0 mm, 0.0 mm, 0.0 mm
Alupex fittings 3/4" x 16 x 2 mm
FH Pipes, Fittings, Screw coupling, 3/4, 20.0 mm, 20.0 mm, 0.0 mm
Screw coupling 3/4" x 20 x 2.25 mm